??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS G05E-PS-RD10-PU-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS G05E-PS-RD10-PU-02
VERF
Availability
Available
BC
Order code
BOS01UZ
TC
Artikelbezeichnung
BOS G05E-PS-RD10-PU-02
PX
Product view
51395_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor;Diffuse and through-beam sensors
W
Gewicht
0.02100 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = G05E, Dimension = Ø 5 x 45 mm, Interface = PNP normally open (NO), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED, red light, Range = 0...50 mm, Connection = Cable, Ø 2.5 mm, 3-pin, 2 m, PUR, Housing material = 1.4301 stainless steel, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.